Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning elements - Standard fixing SEF
Bill of material
Standard fixing SE-F 18 KETTEN FUCHS Product no. 06 061 003
CNSORDERNO
Order number
06 061 003
TYP
Type
SE-F 18
F1N
Clamping force F <10 ° normal
75 N
F1H
Clamping force F <10 ° hard
94 N
F2N
Clamping force F <20 ° normal
180 N
F2H
Clamping force F Hard <20 °
225 N
F3N
Clamping force F <30 ° normal
350 N
F3H
Clamping force F <30 ° hard
437 N
S1N
Tension S normal <10 °
17 N
S1H
Tension S hard <10 °
na N
S2N
Tension S <20 ° normal
34 N
S2H
Tension S <20 ° hard
na N
S3N
Tension S <30 ° normal
50 N
S3H
Tension S hard <30 °
40 N
SCH
Ma screws quality 8.8
41
CNSMASSEXACT
Mass
0.7 kg
D
58 mm
E
79 mm
ETOL
+1,5/-0,5 mm
G
7 mm
H
Thread
M8
J1
100 mm
J2
80 mm
K
30 mm
L
115.0 mm
M
18 mm
N
35 mm
O
10.5 mm
P
8.5 mm
T
10.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices